??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24670.1240 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24670. - Star Grips DIN 6336, plastic / with threaded bushing, form K
Bill of material
24670.1240 Star Grip
BESTNR
Ref. No.
24670.1240
MAT
Material, bushing
Stainless steel
D1
40 mm
D5
Thread
M8
D7
18 mm
H3
13 mm
H4
25 mm
T3
14.0 mm
G
Weight
22.0 g
Embedded user actions